AIS1120SXTR

NRND

Automotive MEMS accelerometer sensor, single-axis for central airbag applications, AEC-Q100 qualified

Quantity $ per Unit Savings
1 - 9$6.760%
10 - 99$5.8314%
100 - 499$5.0725%
500$4.4135%
Contact Sales
In stock
$6.76
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeAutomotive Safety
Package NameSO-8
Key features
  • AEC-Q100 qualified
  • 3.3 V single supply operation
  • 14-bit data output
  • ±120 g full scale
  • Slow and fast offset cancellation
  • Embedded self-test
  • Selectable low-pass filter
  • SPI interface
  • Extended temperature range -40 °C to +105 °C
  • ECOPACK compliant