AIS1200PSTR

Active
MEMS peripheral acceleration sensor, single-axis with PSI5 point-to-point interface, AEC-Q100 qualified
Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NameSO16
Key features
  • 5 V to 16 V single supply operation
  • 10-bit data output
  • Embedded voltage regulator
  • Embedded self-test
  • Asynchronous 2 wire connectivity
  • PSI5-A10P v1.3 compliant
  • Error detection: single bit even parity
  • Automotive AEC-Q100 qualified
  • ECOPACK®compliant
  • Extended temperature range: -40 °C to +125 °C