AIS2120SXTR

Active

Automotive accelerometer for airbag, dual-axis hi-g accelerometer, AEC-Q100 qualified

Quantity $ per Unit Savings
1 - 9$8.180%
10 - 99$7.0614%
100 - 499$6.1325%
500$5.3335%
Contact Sales
Out of stock
$8.18
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeAutomotive Safety
Package NameSO-8
Key features
  • AEC-Q100 qualified
  • 3.3 V single supply operation
  • 14-bit data output
  • ±120 g full scale
  • Slow and fast offset cancellation
  • Embedded self-test
  • Selectable low-pass filter
  • SPI interface
  • Extended temperature range -40 °C to +105 °C
  • ECOPACK compliant