📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Ultralow-noise, wide bandwidth, 3-axis accelerometer with TDM interface for automotive applications
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | VFLGA 2.5X2.5X0.86 14L |
The AIS25BA is an ultralow noise, low latency, wide bandwidth, 3-axis digital accelerometer with a dedicated TDM interface designed to address automotive non-safety applications, in particular, wideband active noise control (ANC) and vibration monitoring.The AIS25BA has a user-selectable full-scale...
Read More
|
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | VFLGA 2.5X2.5X0.86 14L |
The AIS25BA is an ultralow noise, low latency, wide bandwidth, 3-axis digital accelerometer with a dedicated TDM interface designed to address automotive non-safety applications, in particular, wideband active noise control (ANC) and vibration monitoring.The AIS25BA has a user-selectable full-scale...
Read More
|