Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
3 axes digital accelerometer, AEC-Q100, ultra low power for keyfob
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LGA 12L 2.0x2.0x1 mm |
The AIS2DW12 is an ultra-low-power three-axis linear accelerometer which leverages on the robust and mature manufacturing processes already used for the production of micromachined accelerometers and designed to address non-safety automotive applications.The AIS2DW12 has four different...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $3.00 | 2% |
| 5-9 | $2.68 | 9% |
| 10-49 | $2.41 | 18% |
| 50-99 | $2.29 | 22% |
| 100-350 | $2.13 | 28% |
| 350 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LGA 12L 2.0x2.0x1 mm |
The AIS2DW12 is an ultra-low-power three-axis linear accelerometer which leverages on the robust and mature manufacturing processes already used for the production of micromachined accelerometers and designed to address non-safety automotive applications.The AIS2DW12 has four different...
Read More
|