AIS326DQTR NRND

MEMS inertial sensor 3-axis, low g accelerometer with digital output
Quantity $ per Unit Savings
1 - 9$8.220%
10 - 24$7.4410%
25 - 99$7.1014%
100 - 249$6.1525%
250 - 499$5.8828%
500$5.3635%
Contact Sales
In stock:
$8.22
Parameter NameParameter Value
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NameQFPN 28 7x7x1.9
Key features
  • 3.3 V single supply operation
  • 1.8 V compatible IOs
  • SPI digital output interface
  • 12 bit resolution
  • Interrupt activated by motion
  • Programmable interrupt threshold
  • Embedded self-test
  • High shock survivability
  • ECOPACK®compliant
  • Extended temperature range -40 °C to +105 °C