Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
Automotive-grade 12-channel LED driver with open detection, local dimming, busdriven and standalone operations
| Input Voltage Min Volt | 5.5 |
| Input Voltage Max Volt | 38.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | HTSSOP24 |
The ALED1262ZT is a monolithic 12 output LED driver designed for automotive exterior and interior lighting applications. The ALED1262ZT guarantees 19 V output driving capability allowing users to connect several LEDs in series. In the output stage, twelve regulated current sources provide from 6 mA...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.34 | 2% |
| 10-24 | $1.73 | 24% |
| 25-99 | $1.58 | 31% |
| 100-249 | $1.42 | 38% |
| 250-499 | $1.34 | 41% |
| 500 | $1.30 | 43% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 5.5 |
| Input Voltage Max Volt | 38.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | HTSSOP24 |
The ALED1262ZT is a monolithic 12 output LED driver designed for automotive exterior and interior lighting applications. The ALED1262ZT guarantees 19 V output driving capability allowing users to connect several LEDs in series. In the output stage, twelve regulated current sources provide from 6 mA...
Read More
|