Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

ALTAIR05T-800

ALTAIR05T-800

Active

ALTAIR05T-800TR

Off-line all-primary-sensing switching regulator

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-16

The ALTAIR05T-800 is a high-voltage all-primary sensing switcher intended to operate directly from the rectified mains with minimum external parts. It combines a low voltage, high performance PWM controller chip and an 800 V avalanche rugged power section in the same package.

Key features
  • Constant voltage and constant current output regulation (CV/CC) with no optocoupler
  • Tight regulation also during heavy load transients
  • 800 V avalanche rugged internal power section
  • Quasi-resonant (QR) operation
  • Low standby power consumption
  • Automatic self-supply
  • Input-voltage feedforward for mains-independent CC regulation
  • Output cable drop compensation
  • SO16N package
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-16

The ALTAIR05T-800 is a high-voltage all-primary sensing switcher intended to operate directly from the rectified mains with minimum external parts. It combines a low voltage, high performance PWM controller chip and an 800 V avalanche rugged power section in the same package.

Key features
  • Constant voltage and constant current output regulation (CV/CC) with no optocoupler
  • Tight regulation also during heavy load transients
  • 800 V avalanche rugged internal power section
  • Quasi-resonant (QR) operation
  • Low standby power consumption
  • Automatic self-supply
  • Input-voltage feedforward for mains-independent CC regulation
  • Output cable drop compensation
  • SO16N package