Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications

CNG Engine Control: SMA6T30CAY

1 Item

per page
Set Ascending Direction
  1. SMA6T30CAY

    Active

    Free

    Automotive 600 W, 25.6 V TVS in SMA

    • Parameter Value
    • EAR99
    • NEC
    • 5.08 x 2.57 x 2.17
    • Tape And Reel
    • Ecopack2
    • Automotive
    • SMA
    In stock
    Quantity $ per Unit Savings
    1 - 9$1.200%
    10 - 24$1.0810%
    25 - 99$1.0314%
    100 - 499$0.8430%
    500$0.69 42%
    500 + Contact Sales

    or

1 Item

Page of 1