JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Active
FREE
In Stock
N-channel 650 V, 0.024 Ohm typ., 84 A MDmesh M5 Power MOSFET in TO-247 package
ASSP for metering applications with up to four independent 24-bit 2nd order sigma-delta ADCs, 4 MHz
80 A 800 V High Temperature Thyristor (SCR) in D3PAK package
1200 V, 30 A Automotive Grade AEC-Q101 SCR Thyristor
600 V, 60 A Turbo 2 Soft Ultrafast Recovery Diode
600 V, 30 A Soft Ultrafast Recovery Diode
1200 V, 60 A Automotive Grade AEC-Q101 SCR Thyristor
Low / High side bidirectional, zero-drift, current sense amplifiers