Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications

Refrigerators and Freezers: SM6T18A

1 Item

per page
Set Ascending Direction
  1. SM6T18A

    Active

    Free

    600 W, 15.3 V TVS in SMB

    • Parameter Value
    • EAR99
    • NEC
    • 5.3 x 3.6 x 2.3
    • Tape And Reel
    • Ecopack2
    • Industrial
    • SMB
    In stock
    Quantity $ per Unit Savings
    1 - 9$0.570%
    10 - 99$0.4815%
    100 - 270$0.3636%
    270 + Contact Sales

    or

1 Item

Page of 1