Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications

Refrigerators and Freezers: STGIPQ5C60T-HL

1 Item

per page
Set Ascending Direction
  1. STGIPQ5C60T-HL

    Active

    SLLIMM nano 2nd series IPM, 3-phase inverter, 5 A, 600 V short-circuit rugged IGBTs

    • Parameter Value
    • 3-phase Induction Motor (ACIM)
    • EAR99
    • NEC
    • Tube
    • Ecopack2
    • Industrial
    • N2DIP-26L
    Out of stock
    Quantity $ per Unit Savings
    1 - 9$11.840%
    10 - 24$10.7010%
    25 - 99$10.2114%
    100 - 500$8.8725%
    500 + Contact Sales

1 Item

Page of 1