Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications.  Use SEP22BOARDS at checkout to get free shipping on USB Type-C applications

Surveillance: BALF-NRG-01D3

1 Item

per page
Set Ascending Direction
  1. BALF-NRG-01D3

    Active

    Free

    50Ω nominal input / conjugate match balun to BlueNRG transceiver, with integrated harmonic filt

    • Parameter Value
    • EAR99
    • NEC
    • Tape And Reel
    • Ecopack2
    • Industrial
    • Chip Scale Package 0.4mm pitch
    In stock
    Quantity $ per Unit Savings
    1 - 9$0.530%
    10 - 99$0.4221%
    100 - 500$0.2750%
    500 + Contact Sales

    or

1 Item

Page of 1