JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
NRND
Out of Stock
Automotive dual-line TVS in DFN for CAN bus protection (12 V system)
Enter your email address to be notified when the product is available to order.
In Stock
40 V single line ESD protection with ultra-low capacitance
Active
4-line ESD protection for high-speed lines
Automotive 800 V, 15 A bridge rectifier diode
Automotive 800 V, 30 A Bridge Rectifier Diode
High voltage rectifier for bridge applications
1200 V, 30 A Bridge Rectifier Diode
1200 V, 60 A Bridge Rectifier Diode
High-performance advanced line, Arm Cortex-M4 core with DSP and FPU, 2 Mbytes of Flash memory, 180 M