AS21P2TLRQ Active

Low voltage 0.5 ohm max dual single-pole double-throw analog switch with break-before-make
Quantity $ per Unit Savings
1 - 9$0.610%
10 - 99$0.5117%
100 - 249$0.4134%
250 - 499$0.3248%
500$0.3150%
Contact Sales
Out of stock
$0.61
Parameter NameParameter Value
Supply Voltage Min Volt1.65
Supply Voltage Max Volt4.3
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack3
GradeIndustrial
Package NameQFN-10L P 0.4 mm
Key features
  • Ultra low power dissipation: ICC= 0.2 μA (max.) at TA= 85 °C
  • Low ON resistance VIN= 0 V:
    • RON= 0.50 Ω (max. TA= 25 °C) at VCC= 4.3 V
    • RON= 0.50 Ω (max. TA= 25 °C) at VCC= 3.6 V
  • Wide operating voltage range: VCC(OPR) = 1.65 to 4.3 V single supply
  • 4.3 V tolerant and 1.8 V compatible threshold on digital control input at VCC= 2.3 to 4.3 V
  • Latch-up performance exceeds 300 mA (JESD 17)
  • ESD performance: HMB > 2 kV (MIL STD 883 method 3015)