Active
Free
High-accuracy 6-axis inertial measurement unit (IMU) with extended temperature range for ASIL B automotive applications
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LGA 14L 2.5x3x0.86 mm |
The ASM330LHBG1 is a 6-axis IMU that offers ASIL B compliance if used in conjunction with a certified software library and features a 3-axis digital accelerometer and a 3-axis digital gyroscope with an extended temperature range up to +125°C.A safety manual and a software library, certified...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $10.95 | 4% |
| 5-9 | $9.93 | 6% |
| 10-24 | $9.55 | 9% |
| 25-49 | $9.09 | 14% |
| 50-99 | $8.77 | 17% |
| 100-500 | $8.48 | 19% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LGA 14L 2.5x3x0.86 mm |
The ASM330LHBG1 is a 6-axis IMU that offers ASIL B compliance if used in conjunction with a certified software library and features a 3-axis digital accelerometer and a 3-axis digital gyroscope with an extended temperature range up to +125°C.A safety manual and a software library, certified...
Read More
|