ASM330LHHTR

ASM330LHHTR

ASM330LHH Active

Automotive 6-axis inertial module: 3D accelerometer and 3D gyroscope
Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NameVFLGA2.5X3X.86 14L P.5 L.475X.25
Key features
  • AEC-Q100 qualified
  • Extended temperature range from -40 to +105 °C
  • Embedded compensation for high stability over temperature
  • Accelerometer user-selectable full scale up to ±16 g
  • Extended gyroscope range from ±125 to ±4000 dps
  • SPI & I²C host serial interface
  • Six-channel synchronized output to enhance accuracy of dead-reckoning algorithms
  • Smart programmable interrupts
  • Embedded 3 kB FIFO available to underload host processor
  • ECOPACK®, RoHS and “Green” compliant