Active
Free
High-accuracy 6-axis automotive inertial measurement unit (IMU) with dual operating modes
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LGA 14L 2.5x3x0.86 mm |
The ASM330LHHG1 is a 6-axis IMU featuring a 3-axis digital accelerometer and a 3-axis digital gyroscope with an extended temperature range up to +125°C, designed to address automotive nonsafety applications.ST’s family of MEMS sensor modules leverages the robust and mature manufacturing...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $10.73 | 2% |
| 5-9 | $9.05 | 14% |
| 10-24 | $8.41 | 20% |
| 25-49 | $7.63 | 27% |
| 50-75 | $7.09 | 33% |
| 75 + |
Contact sales |
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LGA 14L 2.5x3x0.86 mm |
The ASM330LHHG1 is a 6-axis IMU featuring a 3-axis digital accelerometer and a 3-axis digital gyroscope with an extended temperature range up to +125°C, designed to address automotive nonsafety applications.ST’s family of MEMS sensor modules leverages the robust and mature manufacturing...
Read More
|