$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
High-accuracy 6-axis automotive inertial measurement unit (IMU) with embedded machine learning core and dual operating modes
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LGA 14L 2.5x3x0.86 mm |
The ASM330LHHX is a 6-axis IMU featuring a 3-axis digital accelerometer and a 3‑axis digital gyroscope with an extended temperature range up to +105°C, designed to address automotive nonsafety applications.ST’s family of MEMS sensor modules leverages the robust and mature manufacturing...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $9.81 | 2% |
| 5-9 | $8.87 | 8% |
| 10-24 | $8.52 | 11% |
| 25-49 | $8.00 | 17% |
| 50-99 | $7.43 | 23% |
| 100-200 | $6.91 | 28% |
| 200 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LGA 14L 2.5x3x0.86 mm |
The ASM330LHHX is a 6-axis IMU featuring a 3-axis digital accelerometer and a 3‑axis digital gyroscope with an extended temperature range up to +105°C, designed to address automotive nonsafety applications.ST’s family of MEMS sensor modules leverages the robust and mature manufacturing...
Read More
|