Active
Up to 4 V, 3 A step-down 1.5 MHz switching regulator for automotive applications
| Input Voltage Min Volt | 2.8 |
| Input Voltage Max Volt | 4.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | VFDFPN 8 3x3x1.0 |
The AST1S31 device is an internally compensated 1.5 MHz fixed-frequency PWM synchronous step-down regulator. The AST1S31 device operates from 2.8 V to 4 V input, while it regulates an output voltage as low as 0.8 V and up to VIN.The AST1S31 integrates a 70 mΩ high-side switch and a 55 mΩ...
Read More
|
| Input Voltage Min Volt | 2.8 |
| Input Voltage Max Volt | 4.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | VFDFPN 8 3x3x1.0 |
The AST1S31 device is an internally compensated 1.5 MHz fixed-frequency PWM synchronous step-down regulator. The AST1S31 device operates from 2.8 V to 4 V input, while it regulates an output voltage as low as 0.8 V and up to VIN.The AST1S31 integrates a 70 mΩ high-side switch and a 55 mΩ...
Read More
|