Active

B-CAMS-OMV

Camera module bundle for STM32 boards

ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The camera module bundle (B-CAMS-OMV) provides extension connectors for the MB1379 STMicroelectronics camera module daughterboard or third-party modules like OpenMV and Waveshare modules. It can be used with the STM32 boards featuring a 1 × 30 pin ZIF connector for the connection of...
Read More

Key features
  • Camera module adapter board (MB1683)
    • 1 × 30 pin ZIF connector and extended GPIO connector for easy connection to compatible STM32 boards
    • STMicroelectronics camera module (MB1379) connector
    • OpenMV camera module connector
    • Waveshare camera board connector
    • 3.3 V power
  • STMicroelectronics camera module (MB1379)
    • Based on the OV5640 image sensor offering a 5-Mpixel resolution with 8-bit color
  • Flexible flat cable (FFC)
In stock
Quantity $ per unit Savings
1-2$40.440%
Contact sales
$40.44
$40.43
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The camera module bundle (B-CAMS-OMV) provides extension connectors for the MB1379 STMicroelectronics camera module daughterboard or third-party modules like OpenMV and Waveshare modules. It can be used with the STM32 boards featuring a 1 × 30 pin ZIF connector for the connection of...
Read More

Key features
  • Camera module adapter board (MB1683)
    • 1 × 30 pin ZIF connector and extended GPIO connector for easy connection to compatible STM32 boards
    • STMicroelectronics camera module (MB1379) connector
    • OpenMV camera module connector
    • Waveshare camera board connector
    • 3.3 V power
  • STMicroelectronics camera module (MB1379)
    • Based on the OV5640 image sensor offering a 5-Mpixel resolution with 8-bit color
  • Flexible flat cable (FFC)