Active
Isolation and voltage adapter board for STLINK-V3SET
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | CARD |
The B-STLINK-ISOL board is an additional module for STLINK-V3SET, performing galvanic isolation and voltage adaptation for STM32 microcontroller targets running below 3.3 V down to 1.65 V.The module can be enclosed directly in the original STLINK-V3SET casing, when used as an STM32...
Read More
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | CARD |
The B-STLINK-ISOL board is an additional module for STLINK-V3SET, performing galvanic isolation and voltage adaptation for STM32 microcontroller targets running below 3.3 V down to 1.65 V.The module can be enclosed directly in the original STLINK-V3SET casing, when used as an STM32...
Read More
|