B5973D

B5973D

B5973DTR Active
Free

2 A step down switching regulator for automotive applications
Quantity $ per Unit Savings
1 - 500$3.720%
Contact Sales
In stock:
$3.72
or
Parameter NameParameter Value
Input Voltage Min Volt4.0
Input Voltage Max Volt36.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NamePowerSO-8
Key features
  • Qualified following the AEC-Q100 requirements (temperature Grade 1), see PPAP for more details.
  • 2 A DC output current
  • Operating input voltage from 4 V to 36 V
  • 3.3 V / (± 2 %) reference voltage
  • Output voltage adjustable from 1.235 V to 35 V
  • Low dropout operation: 100 % duty cycle
  • 250 kHz internally fixed frequency
  • Voltage feedforward
  • Zero load current operation
  • Internal current limiting
  • Inhibit for zero current consumption
  • Synchronization
  • Protection against feedback disconnection
  • Thermal shutdown