Active
Small Signal Schottky Diode
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SOT23 |
High voltage Schottky rectifier suited for SLIC protection during the card insertion operation.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.32 | 11% |
10-99 | $0.23 | 22% |
100-499 | $0.14 | 51% |
500 | $0.09 | 70% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SOT23 |
High voltage Schottky rectifier suited for SLIC protection during the card insertion operation.
|