Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
HIGH EFFICIENCY SWITCHING AND ULTRA LOW LEAKAGE CURRENT SCHOTTKY DIODE
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOD323 |
The BAT20J is using 23V schottky barrier diode encapsulated on a SOD-323 package. This is specially suited for switching mode in mobile phone and PDA power management applications or LED driver circuits (step up converters).
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.46 | 2% |
| 10-99 | $0.27 | 40% |
| 100-499 | $0.19 | 58% |
| 500 | $0.13 | 72% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOD323 |
The BAT20J is using 23V schottky barrier diode encapsulated on a SOD-323 package. This is specially suited for switching mode in mobile phone and PDA power management applications or LED driver circuits (step up converters).
|