BAT41ZFILM

BAT41ZFILM

Active

BAT41KFILM

Low capacitance small signal Schottky diodes

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOD-523

The BAT41 series uses 100 V Schottky barrier diodes packaged in SOD-123, SOD-323, SOD-523, SOT-323, or SOT-666. This series is specially suited for switching mode with low IR losses

Key features
  • Low capacitance diode
  • Low leakage current losses
  • Low forward and reverse recovery times
  • Negligible switching losses
  • Surface mount device
  • Extremely fast switching
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOD-523

The BAT41 series uses 100 V Schottky barrier diodes packaged in SOD-123, SOD-323, SOD-523, SOT-323, or SOT-666. This series is specially suited for switching mode with low IR losses

Key features
  • Low capacitance diode
  • Low leakage current losses
  • Low forward and reverse recovery times
  • Negligible switching losses
  • Surface mount device
  • Extremely fast switching