🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Small Signal Schottky Diode
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SOT-323 |
Diodes in the BAT46 series are high voltage, small signal Schottky diodes suited for protection and routing operations.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.22 | 2% |
10-99 | $0.13 | 43% |
100-499 | $0.09 | 60% |
500 | $0.07 | 66% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SOT-323 |
Diodes in the BAT46 series are high voltage, small signal Schottky diodes suited for protection and routing operations.
|