Spring deal: FREE shipping of STM32G4 motor control board with code DV-SERVO-FREESHIP-04 🛒 Claim now!

🎉This month: $5.99 flat shipping rate, anything, anywhere! 🛒 Order now!

BAT54FILMY

BAT54FILMY

BAT54SWFILMY

BAT54SWFILMY

Active

BAT54CWFILMY

Automotive 40 V, 300 mA General purpose Small Signal Schottky Diode

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSOT-323

The BAT54 series use the 40 V Schottky barrier diodes packaged in SOT-23 and SOT-323.


These devices are suitable for automotive applications.

Key features
  • AEC-Q101 qualified
  • Low conduction and reverse losses
  • Negligible switching losses
  • Low forward and reverse recovery times
  • Extremely fast switching
  • Surface mount device
  • Low capacitance diode
  • PPAP capable
  • ECOPACK®2 compliant component
In stock
Quantity $ per unit Savings
1-9$0.271%
10-99$0.1354%
100-499$0.1159%
500$0.0967%
Contact sales
$0.27
$0.27
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSOT-323

The BAT54 series use the 40 V Schottky barrier diodes packaged in SOT-23 and SOT-323.


These devices are suitable for automotive applications.

Key features
  • AEC-Q101 qualified
  • Low conduction and reverse losses
  • Negligible switching losses
  • Low forward and reverse recovery times
  • Extremely fast switching
  • Surface mount device
  • Low capacitance diode
  • PPAP capable
  • ECOPACK®2 compliant component