🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
📢 Announcement: Orders placed during the US holiday season will begin processing on or after Dec. 1st. 📢
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
Active
Automotive 40 V, 300 mA General purpose Small Signal Schottky Diode
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SOT23 |
The BAT54 series use the 40 V Schottky barrier diodes packaged in SOT-23 and SOT-323.
These devices are suitable for automotive applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.22 | 2% |
| 10-99 | $0.15 | 33% |
| 100-499 | $0.11 | 50% |
| 500 | $0.08 | 63% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SOT23 |
The BAT54 series use the 40 V Schottky barrier diodes packaged in SOT-23 and SOT-323.
These devices are suitable for automotive applications.
|