BAT54CWFILM

BAT54CWFILM

Active

BAT54SFILM

Small Signal Schottky Diode

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23

The BAT54 series uses 40 V Schottky barrier diodes packaged in SO123, SOD323, SOD523, SOT-23, or SOT-323.

Key features
  • Low conduction and reverse losses
  • Negligible switching losses
  • Low forward and reverse recovery times
  • Extremely fast switching
  • Surface mount device
  • Low capacitance diode
  • ECOPACK®2 compliant component
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23

The BAT54 series uses 40 V Schottky barrier diodes packaged in SO123, SOD323, SOD523, SOT-23, or SOT-323.

Key features
  • Low conduction and reverse losses
  • Negligible switching losses
  • Low forward and reverse recovery times
  • Extremely fast switching
  • Surface mount device
  • Low capacitance diode
  • ECOPACK®2 compliant component