Active
Automotive 40 V, 300 mA General purpose Small Signal Schottky Diode
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SOT23 |
The BAT54 series use the 40 V Schottky barrier diodes packaged in SOT-23 and SOT-323.
These devices are suitable for automotive applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.35 | 1% |
| 10-99 | $0.21 | 39% |
| 100-499 | $0.13 | 62% |
| 500 | $0.10 | 72% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SOT23 |
The BAT54 series use the 40 V Schottky barrier diodes packaged in SOT-23 and SOT-323.
These devices are suitable for automotive applications.
|