Active
Small Signal Schottky Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOD323 |
Schottky barrier diode encapsulated in a SOD-323 small SMD package.
This device is intended for use in portable equipments. It is suited for DC to DC converters, step-up conversion and power management.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.28 | 1% |
| 10-99 | $0.14 | 51% |
| 100-499 | $0.12 | 58% |
| 500 | $0.09 | 69% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOD323 |
Schottky barrier diode encapsulated in a SOD-323 small SMD package.
This device is intended for use in portable equipments. It is suited for DC to DC converters, step-up conversion and power management.
|