Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
NPN SILICON TRANSISTORS
| Operating Temp Min Celsius | -65.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SOT-32 |
These epitaxial planar transistors are mounted in the SOT-32 plastic package. They are designed for audio amplifiers and drivers utilizing complementary or quasi-complementary circuits.
The NPN types are the BD135 and BD139, and the complementary PNP types are the BD136 and BD140.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.13 | 2% |
| 10-99 | $0.64 | 42% |
| 100-499 | $0.53 | 52% |
| 500 | $0.35 | 68% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -65.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SOT-32 |
These epitaxial planar transistors are mounted in the SOT-32 plastic package. They are designed for audio amplifiers and drivers utilizing complementary or quasi-complementary circuits.
The NPN types are the BD135 and BD139, and the complementary PNP types are the BD136 and BD140.
|