BD678A NRND

COMPLEMENTARY SILICON POWER DARLINGTON TRANSISTORS
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack1
GradeIndustrial
Package NameSOT-32
Key Features
  • Good hFE linearity
  • Monolithic Darlington configuration with integrated antiparallel collector-emitter diode
  • High fT frequency

The devices are manufactured in planar base island technology with monolithic Darlington configuration.

In stock:
$0.87
Range Unit Price Savings
1 - 9$0.870%
10 - 99$0.7217%
100 - 499$0.5142%
500$0.4450%
Contact Sales