Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
NPN power Darlington transistor
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SOT-32 |
The devices are manufactured in planar base island technology with monolithic Darlington configuration.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.03 | 2% |
| 10-99 | $0.47 | 53% |
| 100-499 | $0.42 | 59% |
| 500 | $0.32 | 68% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SOT-32 |
The devices are manufactured in planar base island technology with monolithic Darlington configuration.
|