Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

BD682

PNP power Darlington transistor

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeIndustrial
Package NameSOT-32

The devices are manufactured in planar base island technology with monolithic Darlington configuration.

Key features
  • Good hFE linearity
  • Monolithic Darlington configuration with integrated antiparallel collector-emitter diode
  • High fT frequency
In stock
Quantity $ per unit Savings
1-9$1.462%
10-99$0.9037%
100-499$0.5959%
500$0.4767%
Contact sales
$1.46
$1.43
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeIndustrial
Package NameSOT-32

The devices are manufactured in planar base island technology with monolithic Darlington configuration.

Key features
  • Good hFE linearity
  • Monolithic Darlington configuration with integrated antiparallel collector-emitter diode
  • High fT frequency