Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Low voltage NPN Power Darlington transistor
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The BDW93C is a silicon Epitaxial-Base NPN power transistor in monolithic Darlington configuration mounted in Jedec TO-220 plastic package. It is intented for use in power linear and switching applications.
The complementary PNP type is BDW94C.
Also BDW94B is a PNP type.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.69 | 2% |
| 10-99 | $1.06 | 36% |
| 100-499 | $0.79 | 52% |
| 500 | $0.62 | 63% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The BDW93C is a silicon Epitaxial-Base NPN power transistor in monolithic Darlington configuration mounted in Jedec TO-220 plastic package. It is intented for use in power linear and switching applications.
The complementary PNP type is BDW94C.
Also BDW94B is a PNP type.
|