Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

BDW94CFP

Low voltage PNP Power Darlington transistor

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FP

The BDW93CFP is a silicon Epitaxial-Base NPN transistor in monolithic Darlington configuration mounted in TO-220FP fully molded insulated package. It is intented for use in power linear and switching applications.


The complementary PNP type is the BDW94CFP.

Key features
  • 2000 V DC INSULATION (U.L. COMPLIANT)
  • STMicroelectronics PREFERRED SALESTYPES
  • COMPLEMENTARY PNP - NPN DEVICES
  • MONOLITHIC DARLINGTON CONFIGURATION
  • FULLY MOLDED INSULATED PACKAGE
  • INTEGRATED ANTIPARALLEL COLLECTOR-EMITTER DIODE
In stock
Quantity $ per unit Savings
1-9$1.972%
10-99$0.8258%
100-499$0.7163%
500$0.6168%
Contact sales
$1.97
$1.93
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FP

The BDW93CFP is a silicon Epitaxial-Base NPN transistor in monolithic Darlington configuration mounted in TO-220FP fully molded insulated package. It is intented for use in power linear and switching applications.


The complementary PNP type is the BDW94CFP.

Key features
  • 2000 V DC INSULATION (U.L. COMPLIANT)
  • STMicroelectronics PREFERRED SALESTYPES
  • COMPLEMENTARY PNP - NPN DEVICES
  • MONOLITHIC DARLINGTON CONFIGURATION
  • FULLY MOLDED INSULATED PACKAGE
  • INTEGRATED ANTIPARALLEL COLLECTOR-EMITTER DIODE