Active

BDX53C

NPN power Darlington transistor

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The devices are manufactured in planar base island technology with monolithic Darlington configuration.

Key features
  • Good hFE linearity
  • Monolithic Darlington configuration with integrated antiparallel collector-emitter diode
  • High fT frequency
In stock
Quantity $ per unit Savings
1-9$1.352%
10-99$0.6352%
100-499$0.5658%
500$0.4467%
Contact sales
$1.35
$1.32
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The devices are manufactured in planar base island technology with monolithic Darlington configuration.

Key features
  • Good hFE linearity
  • Monolithic Darlington configuration with integrated antiparallel collector-emitter diode
  • High fT frequency