Active

BDX54C

PNP power Darlington transistor

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The devices are manufactured in planar base island technology with monolithic Darlington configuration.

Key features
  • Good hFE linearity
  • Monolithic Darlington configuration with integrated antiparallel collector-emitter diode
  • High fT frequency
In stock
Quantity $ per unit Savings
1-9$1.122%
10-99$0.7136%
100-499$0.4758%
500$0.3767%
Contact sales
$1.12
$1.10
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The devices are manufactured in planar base island technology with monolithic Darlington configuration.

Key features
  • Good hFE linearity
  • Monolithic Darlington configuration with integrated antiparallel collector-emitter diode
  • High fT frequency