BLUENRG-132S

BLUENRG-132S

Active

BLUENRG-134

Programmable Bluetooth® LE 5.2 Wireless SoC

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
Operating Voltage Min Volt1.7
Operating Voltage Max Volt3.6
ECCN US5A992.c
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeIndustrial
Package NameWLCSP MSL1

The BlueNRG-1 is a very low-power Bluetooth® LE single-mode system-on-chip, compliant with Bluetooth specifications.The BlueNRG-1 extends the features of award-winning BlueNRG network processor, enabling the usage of the embedded Cortex M0 to run the user application code.The BlueNRG-1 includes...
Read More

Key features
  • Bluetooth® LE
    • LE secure connections
    • Link Layer privacy
    • Qualified against Bluetooth® Core 5.2
  • Operating supply voltage: from 1.7 to 3.6 V
  • Integrated linear regulator and DC-DC step-down converter
  • Operating temperature range: -40°C to 105°C
  • High performance, ultralow power Arm® Cortex®-M0 32-bit based architecture core
  • Programmable 160 kB Flash
  • 24 KB RAM with retention (two 12 KB banks)
  • 1 x UART interface
  • 1 x SPI interface
  • 2 x I²C interface
  • 14 or 15 GPIOs
  • 2 x multifunction timer
  • 10-bit ADC
  • Watchdog and RTC
  • DMA controller
  • PDM stream processor
  • 16 or 32 MHz crystal oscillator
  • 32 kHz crystal oscillator
  • 32 kHz ring oscillator
  • Battery voltage and temperature sensors
  • Up to +8 dBm available output power (at antenna connector)
  • Excellent RF link budget (up to 96 dB)
  • Accurate RSSI to allow power control
  • 8.3 mA TX current (@ -2 dBm, 3.0 V)
  • Down to 1 µA current consumption with active Bluetooth® LE stack (sleep mode)
  • ST companion integrated balun/filter chips are available
  • Average advertisement current consumption 15.34 µA (advertisement interval 1000 ms) – 1 year, 8 months, 19 days with 230 mAh battery (CR2032)
  • Average connection current consumption 7.059 µA (connection interval 1000 ms) – 3 years, 10 months, 12 days with 230 mAh battery (CR2032)
  • Suitable for building applications compliant with the following radio frequency regulations: ETSI EN 300 328, EN 300 440, FCC CFR47 part 15, ARIB STD-T66
  • Preprogrammed bootloader via UART
  • VFQFPN32 and WLCSP34 package options
In stock
Quantity $ per unit Savings
1-9$2.230%
10-24$1.6626%
25-99$1.5132%
100-249$1.3539%
250-499$1.2743%
500$1.2445%
Contact sales
$2.23
$2.23
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
Operating Voltage Min Volt1.7
Operating Voltage Max Volt3.6
ECCN US5A992.c
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeIndustrial
Package NameWLCSP MSL1

The BlueNRG-1 is a very low-power Bluetooth® LE single-mode system-on-chip, compliant with Bluetooth specifications.The BlueNRG-1 extends the features of award-winning BlueNRG network processor, enabling the usage of the embedded Cortex M0 to run the user application code.The BlueNRG-1 includes...
Read More

Key features
  • Bluetooth® LE
    • LE secure connections
    • Link Layer privacy
    • Qualified against Bluetooth® Core 5.2
  • Operating supply voltage: from 1.7 to 3.6 V
  • Integrated linear regulator and DC-DC step-down converter
  • Operating temperature range: -40°C to 105°C
  • High performance, ultralow power Arm® Cortex®-M0 32-bit based architecture core
  • Programmable 160 kB Flash
  • 24 KB RAM with retention (two 12 KB banks)
  • 1 x UART interface
  • 1 x SPI interface
  • 2 x I²C interface
  • 14 or 15 GPIOs
  • 2 x multifunction timer
  • 10-bit ADC
  • Watchdog and RTC
  • DMA controller
  • PDM stream processor
  • 16 or 32 MHz crystal oscillator
  • 32 kHz crystal oscillator
  • 32 kHz ring oscillator
  • Battery voltage and temperature sensors
  • Up to +8 dBm available output power (at antenna connector)
  • Excellent RF link budget (up to 96 dB)
  • Accurate RSSI to allow power control
  • 8.3 mA TX current (@ -2 dBm, 3.0 V)
  • Down to 1 µA current consumption with active Bluetooth® LE stack (sleep mode)
  • ST companion integrated balun/filter chips are available
  • Average advertisement current consumption 15.34 µA (advertisement interval 1000 ms) – 1 year, 8 months, 19 days with 230 mAh battery (CR2032)
  • Average connection current consumption 7.059 µA (connection interval 1000 ms) – 3 years, 10 months, 12 days with 230 mAh battery (CR2032)
  • Suitable for building applications compliant with the following radio frequency regulations: ETSI EN 300 328, EN 300 440, FCC CFR47 part 15, ARIB STD-T66
  • Preprogrammed bootloader via UART
  • VFQFPN32 and WLCSP34 package options