Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Programmable Bluetooth LE 5.3 Wireless SoC
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| Operating Voltage Min Volt | 1.7 |
| Operating Voltage Max Volt | 3.6 |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | N/A |
| Grade | Industrial |
| Package Name | WLCSP MSL1 |
The BlueNRG-2 is a very low-power Bluetooth® LE single-mode system-on-chip, compliant with Bluetooth specifications.The BlueNRG-2 extends the features of the award-winning BlueNRG network processor, enabling the usage of the embedded Cortex® M0 to run the user application code.The BlueNRG-2...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.91 | 2% |
| 10-24 | $2.99 | 22% |
| 25-99 | $2.75 | 28% |
| 100-249 | $2.48 | 35% |
| 250-499 | $2.36 | 38% |
| 500 | $2.34 | 39% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| Operating Voltage Min Volt | 1.7 |
| Operating Voltage Max Volt | 3.6 |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | N/A |
| Grade | Industrial |
| Package Name | WLCSP MSL1 |
The BlueNRG-2 is a very low-power Bluetooth® LE single-mode system-on-chip, compliant with Bluetooth specifications.The BlueNRG-2 extends the features of the award-winning BlueNRG network processor, enabling the usage of the embedded Cortex® M0 to run the user application code.The BlueNRG-2...
Read More
|