BLUENRG-MSQTR

BLUENRG-MSQTR

BLUENRG-MSCSP

Active

Bluetooth Low Energy Network Processor supporting Bluetooth 4.2 core specification

Quantity $ per Unit Savings
1 - 9$3.7815%
10 - 24$3.403%
25 - 99$3.212%
100 - 249$2.7915%
250 - 499$2.6520%
500$2.3728%
Contact Sales
Out of stock
$3.29
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
Operating Voltage Min Volt1.7
Operating Voltage Max Volt3.6
ECCN US5A992C
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeN/A
GradeIndustrial
Package NameWLCSP MSL1
Key features
  • Bluetooth specification v4.2 compliant master and slave single-mode Bluetooth low energy network processor
  • Embedded Bluetooth low energy protocol stack: GAP, GATT, SM, L2CAP, LL,RF-PHY
  • Bluetooth low energy profiles provided separately
  • Operating supply voltage: from 1.7 to 3.6 V
  • 8.2 mA maximum TX current(@0 dBm, 3.0 V)
  • Down to 1.7 μA current consumption with active BLE stack
  • Integrated linear regulator and DC-DC step-down converter
  • Up to +8 dBm available output power(at antenna connector)
  • Excellent RF link budget(up to 96 dB)
  • Accurate RSSI to allow power control
  • Proprietary application controller interface (ACI), SPI based, allows interfacing with an external host application microcontroller
  • Full link controller and host security
  • High performance, ultra-low power Cortex-M0 32-bit based architecture core
  • Upgradable BLE stack(stored in embedded Flash memory, via SPI)
  • AES security co-processor
  • Low power modes
  • 16 or 32 MHz crystal oscillator
  • 12 MHz ring oscillator
  • 32 kHz crystal oscillator
  • 32 kHz ring oscillator
  • Battery voltage monitor
  • Compliant with the following radio frequency regulations: ETSI EN 300 328, EN 300 440, FCC CFR47 Part 15, ARIB STD-T66
  • Available in QFN32 (5x5 mm) and WLCSP34 (2.66x2.56 mm) packages
  • Operating temperature range: -40 °C to 85 °C
Associated Products