Active
6A standard and Snubberless™ Triacs
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB Ins |
Available either in through-hole or surface-mount packages, the BTA06 and BTB06 triac series is suitable for general purpose AC switching. They can be used as an ON/OFF function in applications such as static relays, heating regulation, induction motor starting circuits... or for phase control...
Read More
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.50 | 0% |
| 10-99 | $0.72 | 52% |
| 100-499 | $0.59 | 61% |
| 500 | $0.50 | 67% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB Ins |
Available either in through-hole or surface-mount packages, the BTA06 and BTB06 triac series is suitable for general purpose AC switching. They can be used as an ON/OFF function in applications such as static relays, heating regulation, induction motor starting circuits... or for phase control...
Read More