🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

BTA08-600CWRG

BTA08-600CWRG

BTA08-800BWRG

BTA08-800BWRG

Active

BTA08-600SWRG

8A standard and Snubberless™ Triacs

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB Ins

Available either in through-hole and surface-mount packages, these devices are suitable for general purpose AC switching. They can be used as an ON/OFF function in applications such as static relays, heating regulation, induction motor starting circuits or for phase control operation in light...
Read More

Key features
  • On-state rms current, IT(RMS) 8 A
  • Repetitive peak off-state voltage, VDRM / VRRM 600 V to 800 V
  • Triggering gate current, IGT 5 to 50 mA
In stock
Quantity $ per unit Savings
1-9$1.180%
10-24$0.9322%
25-99$0.5553%
100-249$0.5156%
250-499$0.5157%
500$0.4562%
Contact sales
$1.18
$1.18
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB Ins

Available either in through-hole and surface-mount packages, these devices are suitable for general purpose AC switching. They can be used as an ON/OFF function in applications such as static relays, heating regulation, induction motor starting circuits or for phase control operation in light...
Read More

Key features
  • On-state rms current, IT(RMS) 8 A
  • Repetitive peak off-state voltage, VDRM / VRRM 600 V to 800 V
  • Triggering gate current, IGT 5 to 50 mA