📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

BTA08-800BWRG

BTA08-800BWRG

BTA08-600BRG

BTA08-600BRG

BTA08-600TWRG

Active

8A standard and Snubberless™ Triacs

Quantity $ per Unit Savings
1 - 9$1.630%
10 - 24$1.4710%
25 - 50$1.4014%
Contact Sales
In stock
$1.63
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB Ins

Available either in through-hole and surface-mount packages, these devices are suitable for general purpose AC switching. They can be used as an ON/OFF function in applications such as static relays, heating regulation, induction motor starting circuits or for phase control operation in light dimmers and motor speed controllers, etc.


The Snubberless versions (BTA, BTB08_xxxxW and T8 series) are specially recommended for use on inductive loads, thanks to their high commutation performance.


Logic level versions are designed to interface directly with low power drivers such as Microcontrollers.


By using an internal ceramic pad, the BTA series provide voltage insulated tab (rated at 2500 VRMS) in compliance with UL standards (file ref.: E81734).

Key features
  • On-state rms current, IT(RMS) 8 A
  • Repetitive peak off-state voltage, VDRM / VRRM 600 V to 800 V
  • Triggering gate current, IGT 5 to 50 mA