Our server needs a little break while we do some upgrading to the site.

Please try again shortly.

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

BTA16-800BRG

BTA16-800BRG

Active

BTA16-800SWRG

16A standard and Snubberless™ Triacs

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB Ins

Available either in through-hole or surface-mount packages, the BTA16, BTB16, T1610 and T1635 Triacs series are suitable for general purpose mains power AC switching.

Key features
  • Insulated tab (BTA series, rated at 2500 VRMS)
  • RoHS ( 2002/95/EC) compliant
  • Medium current Triac
  • Low thermal resistance insulation ceramic for insulated BTA
  • Low thermal resistance with clip bonding
  • BTA series UL1557 certified (File ref: 81734)
  • High commutation (4Q) or very high commutation (3Q) capability
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB Ins

Available either in through-hole or surface-mount packages, the BTA16, BTB16, T1610 and T1635 Triacs series are suitable for general purpose mains power AC switching.

Key features
  • Insulated tab (BTA series, rated at 2500 VRMS)
  • RoHS ( 2002/95/EC) compliant
  • Medium current Triac
  • Low thermal resistance insulation ceramic for insulated BTA
  • Low thermal resistance with clip bonding
  • BTA series UL1557 certified (File ref: 81734)
  • High commutation (4Q) or very high commutation (3Q) capability