Active
20 A Snubberless™ Triacs
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB Ins |
The BTA20 Triacs use high performance glass passivated chip technology. The Snubberless concept offers suppression of the RC network and is suitable for applications such as phase control and static switching on inductive or resistive load.Thanks to their clip assembly technique, the BTA20 Triacs...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.87 | 0% |
| 10-99 | $1.02 | 64% |
| 100-499 | $0.95 | 67% |
| 500 | $0.91 | 68% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB Ins |
The BTA20 Triacs use high performance glass passivated chip technology. The Snubberless concept offers suppression of the RC network and is suitable for applications such as phase control and static switching on inductive or resistive load.Thanks to their clip assembly technique, the BTA20 Triacs...
Read More
|