🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
25A standard and Snubberless™ Triacs
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Poly Bag |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | RD-91 |
Available either in through-hole or surface-mount packages, the BTA24, BTB24, BTA25, BTA26, BTB26 and T25 triac series is suitable for general purpose mains power AC switching.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $8.82 | 0% |
10-99 | $5.66 | 36% |
100-499 | $4.76 | 46% |
500 | $4.24 | 52% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Poly Bag |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | RD-91 |
Available either in through-hole or surface-mount packages, the BTA24, BTB24, BTA25, BTA26, BTB26 and T25 triac series is suitable for general purpose mains power AC switching.
|