Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

BTA26-800BWRG

BTA26-800BWRG

Active

BTA26-600BWRG

25A standard and Snubberless™ Triacs

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTOP3 Ins

Available either in through-hole or surface-mount packages, the BTA24, BTB24, BTA25, BTA26, BTB26 and T25 triac series is suitable for general purpose mains power AC switching.

Key features
  • High current triac
  • High commutation (4 quadrant) or very high commutation (3 quadrant) capability
  • Low thermal resistance with clip bonding
  • Packages are RoHS (2002/95/EC) compliant
  • BTA series UL1557 certified (File ref: 81734)
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTOP3 Ins

Available either in through-hole or surface-mount packages, the BTA24, BTB24, BTA25, BTA26, BTB26 and T25 triac series is suitable for general purpose mains power AC switching.

Key features
  • High current triac
  • High commutation (4 quadrant) or very high commutation (3 quadrant) capability
  • Low thermal resistance with clip bonding
  • Packages are RoHS (2002/95/EC) compliant
  • BTA series UL1557 certified (File ref: 81734)